DETAILS
    Close

    Pitched Roof Cap, Model RJ-4, For Models SP/CSP, Product # RJ-4

    Pitched Roof Cap, Model RJ-4, For Models SP/CSP, Product # RJ-4

    Pitched roof cap discharge accessory constructed of steel with black enamel finish. Includes integral flashing flash, built-in birdscreen and damper.

    • Shipping Type:
      Freight
    • Units:
      EA
    $101.47
    8 Days
    Lead Time 
    Free shipping

    Pitched roof cap discharge accessory constructed of steel with black enamel finish. Includes integral flashing flash, built-in birdscreen and damper.

    • Shipping Type:
      Freight
    • Units:
      EA

    Pitched roof cap discharge accessory constructed of steel with black enamel finish. Includes integral flashing flash, built-in birdscreen and damper.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    2 lbs
    For Use With
    Model CSP
    Model SP
    Includes
    Birdscreen
    Damper
    Flashing flange
    Shipping Type
    Freight
    Package Depth
    22 in
    Package Height
    12 in
    Package Weight
    12 lbs
    Package Width
    18 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget