DETAILS
    Close

    Pitched Roof Cap, Model RJ-6x9, For Models SP/CSP, Product # RJ-6x9

    Pitched Roof Cap, Model RJ-6x9, For Models SP/CSP, Product # RJ-6x9

    Pitched roof cap discharge accessory constructed of steel with black enamel finish. Includes integral flashing flash, built-in birdscreen and damper.

    • Shipping Type:
      Freight
    • Units:
      EA
    $170.65
    8 Days
    Lead Time 
    Free shipping

    Pitched roof cap discharge accessory constructed of steel with black enamel finish. Includes integral flashing flash, built-in birdscreen and damper.

    • Shipping Type:
      Freight
    • Units:
      EA

    Pitched roof cap discharge accessory constructed of steel with black enamel finish. Includes integral flashing flash, built-in birdscreen and damper.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    6 lbs
    For Use With
    Model CSP
    Model SP
    Includes
    Birdscreen
    Damper
    Flashing flange
    Shipping Type
    Freight
    Package Depth
    6 in
    Package Height
    3 in
    Package Weight
    5 lbs
    Package Width
    9 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget