DETAILS
    Close

    Round Connection Hooded Wall Cap, Model WC-6, For Models SP/CSP, Product # WC-6

    Round Connection Hooded Wall Cap, Model WC-6, For Models SP/CSP, Product # WC-6

    Hooded wall cap with round duct connection designed for outside wall applications. Constructed of aluminum, units feature built-in birdscreen and damper.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $55.55
    In stock 
    21 on Hand
    Free shipping

    Hooded wall cap with round duct connection designed for outside wall applications. Constructed of aluminum, units feature built-in birdscreen and damper.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Hooded wall cap with round duct connection designed for outside wall applications. Constructed of aluminum, units feature built-in birdscreen and damper.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Width
    14 in
    Height
    10 in
    Weight
    1 lbs
    For Use With
    Model CSP
    Model SP
    Shipping Type
    Parcel
    Package Depth
    21 in
    Package Height
    11 in
    Package Weight
    14 lbs
    Package Width
    21 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget