Greenheck will be closed Friday, July 4th in observance of the Independence Day holiday. Order shipments will resume on Monday, July 7th

  DETAILS
    Close

    Aluminum Filter, Model F-220, for use with Model SP A200-A390 and SP B50-B200, Product # F-220

    Aluminum Filter, Model F-220, for use with Model SP A200-A390 and SP B50-B200, Product # F-220

    Washable aluminum mesh filters reduce the accumulation of airborne dirt on fan wheels and motors, extending the life of the fan. For use on models SP-A200-A390, B50-B200 with Stainless Steel or Aluminum Grille option.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $18.88
    In stock 
    7 on Hand
    Free shipping

    Washable aluminum mesh filters reduce the accumulation of airborne dirt on fan wheels and motors, extending the life of the fan. For use on models SP-A200-A390, B50-B200 with Stainless Steel or Aluminum Grille option.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Washable aluminum mesh filters reduce the accumulation of airborne dirt on fan wheels and motors, extending the life of the fan. For use on models SP-A200-A390, B50-B200 with Stainless Steel or Aluminum Grille option.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16 in
    Width
    16 in
    Height
    1/2 in
    Weight
    0.4 lbs
    For Use With
    Model SP A200-A390, with Aluminum or Stainless Steel Grille option
    Model SP B50-B200, with Aluminum or Stainless Steel Grille option
    Shipping Type
    Parcel
    Package Depth
    18 in
    Package Height
    13 in
    Package Weight
    1 lbs
    Package Width
    17 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget