DETAILS
    Close

    SP-B110 Replacement Power Pack, 115V, Product # 873440

    SP-B110 Replacement Power Pack, 115V, Product # 873440

    PRODUCT ALERT : Check Voltage
    Fits 115V fans only

    Save installation and down time by replacing the entire power pack instead of individual components. Available as a replacement part on all current and previous SP-B models. For use with Model SP-B110. Motor is rated for 115V/60Hz.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $134.77
    In stock 
    42 on Hand
    Free shipping

    Save installation and down time by replacing the entire power pack instead of individual components. Available as a replacement part on all current and previous SP-B models. For use with Model SP-B110. Motor is rated for 115V/60Hz.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Save installation and down time by replacing the entire power pack instead of individual components. Available as a replacement part on all current and previous SP-B models. For use with Model SP-B110.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    10 in
    Height
    10 in
    Weight
    5 lbs
    For Use With
    Model SP-B110
    Voltage
    115
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget