DETAILS
    Close

    Grease trap, For use with Models CUE and CUBE in roof mount applications, Product # 475538

    Grease trap, For use with Models CUE and CUBE in roof mount applications, Product # 475538

    Polypropylene trap designed to collect grease residue to avoid drainage onto roof surface.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $91.02
    In stock 
    47 on Hand
    Free shipping

    Polypropylene trap designed to collect grease residue to avoid drainage onto roof surface.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Polypropylene trap designed to collect grease residue to avoid drainage onto roof surface.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16 in
    Width
    7 in
    Height
    8 in
    Weight
    2 lbs
    For Use With
    Model CUBE
    Model CUE
    Shipping Type
    Parcel
    Package Depth
    16 in
    Package Height
    10 in
    Package Weight
    2.5 lbs
    Package Width
    9 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget