DETAILS
    Close

    Wall bracket, For use with Model CUE sizes 060-070, Product # 916646

    Wall bracket, For use with Model CUE sizes 060-070, Product # 916646

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    • Shipping Type:
      Parcel
    $69.09
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    • Shipping Type:
      Parcel

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    California Residents-

    Prop 65 Warning
    Specifications
    Width
    16 1/2 in
    Height
    16 1/2 in
    Depth
    2 in
    Weight
    3 lbs
    For Use With
    Sidewall Mounted CUE 060-070
    Construction Material
    Galvanized Steel
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget