DETAILS
    Close

    Wall bracket, For use with Model CUBE 099-131 and CUE 080-131, Product # 916647

    Wall bracket, For use with Model CUBE 099-131 and CUE 080-131, Product # 916647

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    • Shipping Type:
      Parcel
    $70.04
    In stock 
    48 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    • Shipping Type:
      Parcel

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    California Residents-

    Prop 65 Warning
    Specifications
    Width
    18 1/2 in
    Height
    18 1/2 in
    Depth
    2 in
    Weight
    4 lbs
    For Use With
    Sidewall Mounted CUBE 099-131, CUE 080-131
    Construction Material
    Galvanized Steel
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget