DETAILS
    Close

    Wall bracket, For use with Model CUBE 141-161 with a 26 inch base and Model CUE 141-161 with a 26 inch base, Product # 916649

    Wall bracket, For use with Model CUBE 141-161 with a 26 inch base and Model CUE 141-161 with a 26 inch base, Product # 916649

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    • Shipping Type:
      Parcel
    $79.51
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    • Shipping Type:
      Parcel

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    California Residents-

    Prop 65 Warning
    Specifications
    Width
    25 1/2 in
    Height
    25 1/2 in
    Depth
    2 in
    Weight
    5 lbs
    For Use With
    Sidewall Mounted CUBE/CUE 141-161, with 26" base
    Construction Material
    Galvanized Steel
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget