DETAILS
    Close

    Wall bracket, For use with Model CUBE 180-200 and Model CUE 180-200, Product # 916650

    Wall bracket, For use with Model CUBE 180-200 and Model CUE 180-200, Product # 916650

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    • Shipping Type:
      Freight
    $87.07
    In stock 
    14 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    • Shipping Type:
      Freight

    Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.

    California Residents-

    Prop 65 Warning
    Specifications
    Width
    29 1/2 in
    Height
    29 1/2 in
    Depth
    2 in
    Weight
    7 lbs
    For Use With
    Sidewall Mounted CUBE/CUE 180-200
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget