DETAILS
    Close

    Damper Tray, Accommodates 30 In Damper installed in Roof Curb Model GPI-40, Product # DTGPI40-30

    Damper Tray, Accommodates 30 In Damper installed in Roof Curb Model GPI-40, Product # DTGPI40-30

    Damper tray mounts inside of a GPI roof curb to allow for easy installation of a backdraft damper. Constructed of galvanized steel.

    • Shipping Type:
      Parcel
    $93.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Damper tray mounts inside of a GPI roof curb to allow for easy installation of a backdraft damper. Constructed of galvanized steel.

    • Shipping Type:
      Parcel

    Damper tray mounts inside of a GPI roof curb to allow for easy installation of a backdraft damper. Constructed of galvanized steel.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    14 lbs
    For Use With
    Model GPI-40-G12
    Shipping Type
    Parcel
    Package Depth
    43 in
    Package Height
    2 in
    Package Weight
    10 lbs
    Package Width
    43 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget