DETAILS
    Close

    Pipe Portal Assembly, Accommodates up to 5 Pipes 1/2"-2 1/2" in Diameter, Product # PP-5M-PB-G12

    Pipe Portal Assembly, Accommodates up to 5 Pipes 1/2"-2 1/2" in Diameter, Product # PP-5M-PB-G12

    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Molded ABS plastic cover is sloped for water run off and pre-drilled for easy attachment to roof curb
    • Shipping Type:
      Freight
    $532.07
    In stock 
    543 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Molded ABS plastic cover is sloped for water run off and pre-drilled for easy attachment to roof curb
    • Shipping Type:
      Freight

    Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.

    Specifications
    Height
    12 in
    Flashing Flange
    2 in
    Application
    Variable Refrigerant Flow Systems
    Flat Roofs
    Includes
    Stainless steel clamps
    Pipe portal cap
    Pipe portal cover
    Roof curb
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget