DETAILS
    Close

    PrecisionSYNC Digital LED Wall Control, Product # 435244

    PrecisionSYNC Digital LED Wall Control, Product # 435244

    • Shipping Type:
      Freight
    • Units:
      EA
    $89.21
    In stock 
    13 on Hand
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    The PrecisionSYNC Digital Wall control features an LCD screen, stylish slim design and five selection modes of operation, simple to program with a touch of a button. Features also include 10 min. ON/ 50 min. standby, for when the home is unoccupied or activity is low, high speed fan override in 20, 40 or 60 min. intervals for high activity levels, maintenance reminder and a reset button.

    When paired with the SYNC180 and SYNC270 ERVs, this controller measures the maximum airflow capacity of the installation and enables the user to dial in precise airflow based on design and code requirements.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12.5 in
    Width
    5 in
    Height
    2 1/4 in
    Weight
    1 lbs
    Package Depth
    14 in
    Package Height
    10 in
    Package Weight
    1.5 lbs
    Package Width
    14 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget