DETAILS
    Close

    Weatherhood Kit, For 42 In Sidewall Prop Fan, 90º turn down, Product # WTHD-42-90

    Weatherhood Kit, For 42 In Sidewall Prop Fan, 90º turn down, Product # WTHD-42-90

    Weatherhoods shield wall openings and dampers from rain and snow. Weatherhoods are shipped unassembled in kit form for field assembly. Construction is of galvanized steel with wire mesh birdscreen.

    $745.00
    In stock 
    3 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Weatherhoods shield wall openings and dampers from rain and snow. Weatherhoods are shipped unassembled in kit form for field assembly. Construction is of galvanized steel with wire mesh birdscreen.

    Weatherhoods shield wall openings and dampers from rain and snow. Weatherhoods are shipped unassembled in kit form for field assembly. Construction is of galvanized steel with wire mesh birdscreen.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    144 lbs
    For Use With
    Model SBE-2L42
    Turn Down Angle
    90º
    Shipping Type
    Freight
    Package Depth
    53 in
    Package Height
    8 in
    Package Weight
    160 lbs
    Package Width
    53 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget