DETAILS
    Close

    Speed Control, 10 Amp, 120V, Wall Mounted, Product # 385205

    Speed Control, 10 Amp, 120V, Wall Mounted, Product # 385205

    Speed controls are used for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow with a speed control. This reduction in airflow and fan speed is also accompanied by a reduction in noise level. Note: For use on direct drive fans with single phase, PSC or shaded pole motors.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $121.58
    In stock 
    13 on Hand
    Free shipping

    Speed controls are used for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow with a speed control. This reduction in airflow and fan speed is also accompanied by a reduction in noise level. Note: For use on direct drive fans with single phase, PSC or shaded pole motors.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Speed controls are used for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow with a speed control. This reduction in airflow and fan speed is also accompanied by a reduction in noise level. Note: For use on direct drive fans with single phase, PSC or shaded pole motors.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5.5 in
    Width
    5 1/2 in
    Height
    2 1/2 in
    Weight
    1.8 lbs
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    1 lbs
    Package Width
    11 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget