DETAILS
    Close

    Manual Switch, Single Throw Wall Mount with Pilot Light, Up to 1/2HP, 120V, Product # MS-16

    Manual Switch, Single Throw Wall Mount with Pilot Light, Up to 1/2HP, 120V, Product # MS-16

    Model MS-16 is a 1 Pole, single throw wall mount manual starter with pilot light. This starter supports up to 1/2 HP, 120 Volt, 1 Phase and includes a face plate.

    • Shipping Type:
      Freight
    • Units:
      EA
    $42.44
    3 Days
    Lead Time 
    Free shipping

    Model MS-16 is a 1 Pole, single throw wall mount manual starter with pilot light. This starter supports up to 1/2 HP, 120 Volt, 1 Phase and includes a face plate.

    • Shipping Type:
      Freight
    • Units:
      EA

    Model MS-16 is a 1 Pole, single throw wall mount manual starter with pilot light. This starter supports up to 1/2 HP, 120 Volt, 1 Phase and includes a face plate.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    1 lbs
    Shipping Type
    Freight
    Package Depth
    11 in
    Package Height
    10 in
    Package Weight
    3 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget