DETAILS
    Close

    Disconnect Switch, NEMA-3R Weatherproof, 2 Pole, Single Throw, Up to 2HP, 120/230V, Single Phase, Product # N3RTS-1

    Disconnect Switch, NEMA-3R Weatherproof, 2 Pole, Single Throw, Up to 2HP, 120/230V, Single Phase, Product # N3RTS-1

    NEMA-3R weatherproof rated disconnect switch provides positive electrical shutoff and safety. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $166.87
    In stock 
    1 on Hand
    Free shipping

    NEMA-3R weatherproof rated disconnect switch provides positive electrical shutoff and safety. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    • Shipping Type:
      Parcel
    • Units:
      EA

    NEMA-3R weatherproof rated disconnect switch provides positive electrical shutoff and safety. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    9 in
    Width
    4 in
    Height
    3 in
    Weight
    2.2 lbs
    For Use With
    Motors up to 2HP, 120/230V, 1 Phase
    Package Depth
    10 in
    Package Height
    10 in
    Package Weight
    2 lbs
    Package Width
    10 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget