Greenheck will be closed Thursday, July 4th in observance of the July 4th holiday.  Please note that shipments on July 5th may incur shipment delays.  Full order shipments will resume on Monday, July 8th.

  DETAILS
    Close

    Vari-Green 2-Speed Control, with Digital Inputs, Product # 384903

    Vari-Green 2-Speed Control, with Digital Inputs, Product # 384903

    • Accepts input voltage of 85-277VAC
    • Intended for use with Greenheck's Vari-Green motor and Vari-Green Drive
    • Shipping Type:
      Parcel
    • Units:
      EA
    $460.20
    In stock 
    8 on Hand
    Free shipping

    • Accepts input voltage of 85-277VAC
    • Intended for use with Greenheck's Vari-Green motor and Vari-Green Drive
    • Shipping Type:
      Parcel
    • Units:
      EA

    The two-speed control allows motor RPM (fan speed) to operate between two discreet speeds (A or B) through an SPDT switch or relay connected to the dry contact input or through wet voltage (115-230VAC) applied to the digital input terminal. This control accepts an input voltage of 115/208-240V and is intended for use with Greenheck's Vari-Green motor. Recommended for use in schools, restaurants, multi-family structures and condos where manual or demand controlled ventilation applications requiring high and low speed operation exist.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    1 lbs
    Includes
    Vari-Green 2-speed control, with digital inputs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget