DETAILS
    Close

    Vari-Green Remote Dial, with Min/Max Setting, Product # 385803

    Vari-Green Remote Dial, with Min/Max Setting, Product # 385803

    The Vari-Green remote dial control allows the user to manually adjust the fan's speed from a remote location. This control mounts to a wall using a 2x4 junction box and is supplied with a wall cover plate. Recommended for use in commercial buildings and restaurants.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $111.91
    In stock 
    46 on Hand
    Free shipping

    The Vari-Green remote dial control allows the user to manually adjust the fan's speed from a remote location. This control mounts to a wall using a 2x4 junction box and is supplied with a wall cover plate. Recommended for use in commercial buildings and restaurants.

    • Shipping Type:
      Parcel
    • Units:
      EA

    The Vari-Green remote dial control allows the user to manually adjust the fan's speed from a remote location. This control mounts to a wall using a 2x4 junction box and is supplied with a wall cover plate. Recommended for use in commercial buildings and restaurants.

    California Residents-

    Prop 65 Warning
    Specifications
    Width
    2 3/4 in
    Height
    4 1/2 in
    Depth
    1 15/16 in
    Weight
    1 lbs
    Includes
    Vari-Green Remote Dial control
    Wall cover plate
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget