DETAILS
    Close

    Vari-Green Constant Airflow Control, Integral Transducer with Pitot Tube, Product # 872985

    Vari-Green Constant Airflow Control, Integral Transducer with Pitot Tube, Product # 872985

    • 2-line, backlit display
    • Dedicated airflow control mode
    • Integral pressure transducer maintains compact form
    • NEMA-4 enclosure on all components
    • Pressure range of +/- 1.0 inch wg
    • Intended for use with Greenheck's Vari-Green motor and Vari-Green Drive
    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,004.34
    In stock 
    6 on Hand
    Free shipping

    • 2-line, backlit display
    • Dedicated airflow control mode
    • Integral pressure transducer maintains compact form
    • NEMA-4 enclosure on all components
    • Pressure range of +/- 1.0 inch wg
    • Intended for use with Greenheck's Vari-Green motor and Vari-Green Drive
    • Shipping Type:
      Parcel
    • Units:
      EA

    The Constant Airflow Control is used to monitor velocity pressure in a system, automatically adjusting the fan speed to maintain a desired velocity pressure (constant CFM). This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    3 in
    Height
    5 in
    Depth
    2 1/2 in
    Weight
    1 lbs
    Includes
    (1) Duct static probe
    (1) Duct Velocity Probe
    Vari-Green airflow control with integral pressure transducer
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget