Greenheck will be closed Thursday, July 4th in observance of the July 4th holiday.  Please note that shipments on July 5th may incur shipment delays.  Full order shipments will resume on Monday, July 8th.

  DETAILS
    Close

    Vari-Green Constant Airflow Control, Remote Transducer with Pitot Tube, Product # 872989

    Vari-Green Constant Airflow Control, Remote Transducer with Pitot Tube, Product # 872989

    • 2-line, backlit display
    • Dedicated airflow control mode
    • NEMA-4 enclosure on all components
    • Pressure range of +/- 1.0 inch wg
    • Remote pressure transducer provides installation flexibility
    • Intended for use with Greenheck's Vari-Green motor and Vari-Green Drive
    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,987.41
    8 Days
    Lead Time 
    Free shipping

    • 2-line, backlit display
    • Dedicated airflow control mode
    • NEMA-4 enclosure on all components
    • Pressure range of +/- 1.0 inch wg
    • Remote pressure transducer provides installation flexibility
    • Intended for use with Greenheck's Vari-Green motor and Vari-Green Drive
    • Shipping Type:
      Parcel
    • Units:
      EA

    The Constant Airflow Control is used to monitor velocity pressure in a system, automatically adjusting the fan speed to maintain a desired velocity pressure (constant CFM). This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    2 lbs
    Includes
    (1) Duct static probe
    (1) Duct Velocity Probe
    Remote transducer
    Vari-Green airflow control
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget