DETAILS
    Close

    Inline Cabinet Fan, Model CSP-A200

    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    Inline cabinet fans, designed for clean air applications where low sound levels are desired.

    Certifications:

    • AMCA Air Performance
    • UL/cUL 507
    SKU DESCRIPTION PRICE LEAD TIME
    Model: CSP-A
    Model / Size: CSP-A200
    Inline Cabinet Fan, Product # CSP-A200-QD, 70-254 CFM $360.34
    In stock 
    266 on Hand

    Add to Compare List

    Component Parts

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    316481
    Motor, 16.4 Watts, 900 RPM, 115V, 60Hz, 1Ph, Product # 316481

    Pricing not available
    316481
    Motor, 16.4 Watts, 900 RPM, 115V, 60Hz, 1Ph, Product # 316481
    Motors
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    1039434
    Motor, S33R322ZB-20, 18.65W, 900RPM, 115V, 60HZ, 1PH, Product # 1039434

    $151.36
    1039434
    Motor, S33R322ZB-20, 18.65W, 900RPM, 115V, 60HZ, 1PH, Product # 1039434
    Motors $151.36 1
    EA $151.36 In-Stock
    All of the above components are required to replace your part, although each may be ordered individually.
    Requires hub clip 456676
    335290
    Wheel, Plastic, 3/8 Inch Bore, Product # 335290

    $42.31
    335290
    Wheel, Plastic, 3/8 Inch Bore, Product # 335290
    Wheels $42.31 1
    EA $42.31 In-Stock 31 on hand
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676

    $1.34
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676
    Hardware $1.34 1
    EA $1.34 In-Stock 639 on hand
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036

    $15.84
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036
    Hardware $15.84 1
    EA $15.84 In-Stock 59 on hand
    chat-widget