DETAILS
    Close

    CUBE-360

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 11 of 11 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365103
    Shaft, 1.25 x 25, 1KH WC, Product # 365103

    Pricing not available
    365103
    Shaft, 1.25 x 25, 1KH WC, Product # 365103
    Shafts Pricing not available 1
    EA Pricing not available Consult Factory
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    365015
    Shaft, 1.25 x 26, 2K, Product # 365015

    $268.86
    365015
    Shaft, 1.25 x 26, 2K, Product # 365015
    Shafts $268.86 1
    EA $268.86 In-Stock 1 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.38
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.38 4
    EA $5.52 In-Stock 381 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.38
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.38 4
    EA $5.52 In-Stock 227 on hand
    503304
    Hood Cover, CUBE-36, Aluminum, Product # 503304

    $712.39
    503304
    Hood Cover, CUBE-36, Aluminum, Product # 503304
    Hoods $712.39 1
    EA $712.39 In-Stock 3 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365089
    Shaft, 1.25 x 22.25, 1KH WC, Product # 365089

    $242.92
    365089
    Shaft, 1.25 x 22.25, 1KH WC, Product # 365089
    Shafts $242.92 1
    EA $242.92 In-Stock 2 on hand
    STD
    834984
    Hoodband Assembly, CUBE-360/HP/XP, Product # 834984

    $747.47
    834984
    Hoodband Assembly, CUBE-360/HP/XP, Product # 834984
    Bands $747.47 1
    EA $747.47 3 Days
    (Tall) May 2003 thru Present. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365015
    Shaft, 1.25 x 26, 2K, Product # 365015

    $268.86
    365015
    Shaft, 1.25 x 26, 2K, Product # 365015
    Shafts $268.86 1
    EA $268.86 In-Stock 1 on hand
    PRODUCT ALERT : Fit Check Required
    1 1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360311
    Bearing, P2B-SCAH-104S, Product # 360311

    $161.48
    360311
    Bearing, P2B-SCAH-104S, Product # 360311
    Bearings $161.48 2
    EA $322.96 In-Stock 53 on hand
    (Tall) May 2003 thru Present. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365010
    Shaft, 1.25 x 23, 2K, Product # 365010

    $237.45
    365010
    Shaft, 1.25 x 23, 2K, Product # 365010
    Shafts $237.45 1
    EA $237.45 In-Stock 5 on hand
    Tall
    834502
    Hoodband Assembly, Tall, CUBE-360, Product # 834502

    $701.47
    834502
    Hoodband Assembly, Tall, CUBE-360, Product # 834502
    Bands $701.47 1
    EA $701.47 3 Days
    SEP 1990 THRU JAN 2000
    360101
    Bearing, P2B-SCAH-104, Product # 360101

    $223.82
    360101
    Bearing, P2B-SCAH-104, Product # 360101
    Bearings $223.82 2
    EA $447.64 8 Days
    chat-widget