DETAILS
    Close

    CUBE-420

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 12 of 12 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    (Tall) May 2003 thru present. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365071
    Shaft, 1.25 x 28.5, 2K, Product # 365071

    $337.10
    365071
    Shaft, 1.25 x 28.5, 2K, Product # 365071
    Shafts $337.10 1
    EA $337.10 3 Days
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.38
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.38 4
    EA $5.52 In-Stock 227 on hand
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.38
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.38 4
    EA $5.52 In-Stock 381 on hand
    SEP 1990 THRU JAN 2000
    360101
    Bearing, P2B-SCAH-104, Product # 360101

    $223.82
    360101
    Bearing, P2B-SCAH-104, Product # 360101
    Bearings $223.82 2
    EA $447.64 In-Stock 1 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365090
    Shaft, 1.25 x 23.75, 1KH WC, Product # 365090

    $816.11
    365090
    Shaft, 1.25 x 23.75, 1KH WC, Product # 365090
    Shafts $816.11 1
    EA $816.11 In-Stock 2 on hand
    503305
    Hood, CUBE-420, Product # 503305

    $882.99
    503305
    Hood, CUBE-420, Product # 503305
    Hoods $882.99 1
    EA $882.99 5 Days
    826564
    Wheel, Aluminum, GB-420|CUBE-420, Product # 826564

    Pricing not available
    826564
    Wheel, Aluminum, GB-420|CUBE-420, Product # 826564
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    875079
    Wheel, Aluminum, GB-420|CUBE-420, Product # 875079

    $2,089.44
    875079
    Wheel, Aluminum, GB-420|CUBE-420, Product # 875079
    Wheels $2,089.44 1
    EA $2,089.44 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    1 1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360311
    Bearing, P2B-SCAH-104S, Product # 360311

    $161.48
    360311
    Bearing, P2B-SCAH-104S, Product # 360311
    Bearings $161.48 2
    EA $322.96 In-Stock 53 on hand
    Tall- The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365105
    Shaft, 1.25 x 28, 1KH WC, Product # 365105

    Pricing not available
    365105
    Shaft, 1.25 x 28, 1KH WC, Product # 365105
    Shafts Pricing not available 1
    EA Pricing not available Consult Factory
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    Tall
    834501
    Hoodband Assembly, Tall, CUBE-420, Product # 834501

    $1,011.27
    834501
    Hoodband Assembly, Tall, CUBE-420, Product # 834501
    Bands $1,011.27 1
    EA $1,011.27 3 Days
    STD
    834939
    Hoodband Assembly, CUBE-420, Product # 834939

    $1,000.40
    834939
    Hoodband Assembly, CUBE-420, Product # 834939
    Bands $1,000.40 1
    EA $1,000.40 3 Days
    (Tall) May 2003 thru present. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365078
    Shaft, 1.25 x 24, 2K, Product # 365078

    $270.21
    365078
    Shaft, 1.25 x 24, 2K, Product # 365078
    Shafts $270.21 1
    EA $270.21 In-Stock 3 on hand
    chat-widget