DETAILS
    Close

    Bathroom Exhaust Fan, Product # SP-A90-QD, 80-114 CFM

    Bathroom Exhaust Fan, Product # SP-A90-QD, 80-114 CFM

    • Motion and humidity sensing grille options available
    • Acoustic insulation absorbs sound ensuring quiet operation
    • ENERGY STAR rated
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Designer grille included
    • Shipping Type:
      Parcel
    $220.37
    In stock 
    362 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Motion and humidity sensing grille options available
    • Acoustic insulation absorbs sound ensuring quiet operation
    • ENERGY STAR rated
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Designer grille included
    • Shipping Type:
      Parcel

    The SP-A90-QD is an ENERGY STAR® certified bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% less energy than a standard fan, saving on energy costs. The SP-A90-QD includes a spring loaded aluminum backdraft damper eliminating rattling along with external electrical access reducing installation time.

    Motion and Humidity Sensing Grille Options

    Greenheck offers designer grilles with motion or combination motion and humidity sensors to provide your bath fan with an updated look and functionality. All optional sensors have time delay functionality as standard allowing for increased occupant comfort while minimizing energy costs.

    Third-party certified

    The Certified Rating Programs of HVI were created to provide a fair and credible method of comparing ventilation performance of similar products. Our bathroom fans are tested to qualify for certification, plus the bathroom exhaust fans are subject to random verification testing to ensure that they continue to meet their certified performance ratings. All testing for certification and verification is performed by third-party laboratories independent of any manufacturer.

    Lowest sound levels

    Sick of loud, rattling bathroom fans? These low-CFM SP-A series bathroom exhaust fans offer the lowest sound levels in the industry. With under 0.3 sones, these fans are so quiet, you will barely know the bathroom fan is on.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Diameter
    6 in
    Height
    9 in
    Depth
    13 1/4 in
    Weight
    12 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    A
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    900
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    20
    Watts
    16.7
    Features
    ENERGY STAR® Rated
    Shipping Type
    Parcel
    Warranty Length
    3 Years
    Performance
    CFM Range
    80-114
    FRPM Range
    696-870
    Max. Operating Amps
    0.14
    Ps (in. wg) 0 0.125 0.25
    16.9 870 696 CFM 114 98 80
    Sones <0.3 <0.3 0.4
    16.9
    870
    696
    Ps (in. wg) CFM Sones
    0 114 <0.3
    0.125 98 <0.3
    0.25 80 0.4
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget