DETAILS
    Close

    Lighted Bathroom Exhaust Fan, Product # SP-AP0511WL-1, 30-110 CFM

    Lighted Bathroom Exhaust Fan, Product # SP-AP0511WL-1, 30-110 CFM

    • ENERGY STAR rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • Plug and play sensors available
    • Universal 4”, 5” or 6” duct connector
    • Easy installation bracket
    • Two speed capable with integral time delay
    • Integral nightlight
    • Compatible with CRD-300WT, a UL263 certified Ceiling Radiation
    $310.00
    In stock 
    761 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • ENERGY STAR rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • Plug and play sensors available
    • Universal 4”, 5” or 6” duct connector
    • Easy installation bracket
    • Two speed capable with integral time delay
    • Integral nightlight
    • Compatible with CRD-300WT, a UL263 certified Ceiling Radiation

    Model SP-AP features a virtually silent electronically commutated (EC) motor with three built-in, high-speed airflow settings (50, 80 or 110 cfm). Its standard two-speed operation (commonly known as whole house) helps comply with ASHRAE 62.2, WSEC, and CAL Title 24 requirements. Fan features allow for improved performance in a variety of installations, improved indoor air quality and the elimination of issues during test and balance. Units come in lighted and no light configurations with plug and play sensors (humidity and CO2) available.

    • ENERGY STAR® rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • Plug and play sensors available (Humidity, CO2 and Motion)
    • Integral nightlight
    • 4”, 5” or 6” duct connector
    • Easy installation bracket
    • Two speed capable with integral time delay
    • Compatible with CRD-300WT, a UL263 certified Ceiling Radiation

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    13 x 13 in
    Height
    7 3/4 in
    Depth
    10.313 in
    Weight
    10 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    ETL
    Home Ventilating Institute (HVI)
    Speed Controllable
    Yes
    Voltage
    115
    Motor Included
    Yes
    Features
    ENERGY STAR® Rated
    Shipping Type
    Parcel
    Warranty Length
    3 Years
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget