DETAILS
    Close

    MultiSpec SP-LP0511 50/80/110 CFM Low-Profile Bathroom Exhaust Fan

    MultiSpec SP-LP0511 50/80/110 CFM Low-Profile Bathroom Exhaust Fan

    • ENERGY STAR rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • 3-1/2 Inch Housing Depth – the low profile is ideal for wall or ceiling installations. Easily fits in a 2x4 stud bay
    • L-shaped bracket for support and ease of installation
    • ETL listed for tub/shower enclosure when GFCI protected
    • 3-year warranty on ECM motor and parts, excluding light
    $95.00
    In stock 
    10730 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • ENERGY STAR rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • 3-1/2 Inch Housing Depth – the low profile is ideal for wall or ceiling installations. Easily fits in a 2x4 stud bay
    • L-shaped bracket for support and ease of installation
    • ETL listed for tub/shower enclosure when GFCI protected
    • 3-year warranty on ECM motor and parts, excluding light

    MULTISPEC SP-LP Series is powered by an electronically commutated motor (ECM) with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to increased static pressure by increasing its speed to ensure you have the airflow required to remove unhealthy air and moisture.

    Greenheck’s specification-grade ventilation fans are all tested and certified (air & sound) for 0.4 in. wg and above, so there are no surprises, you get the airflow that you paid for and eliminate callbacks.

    The SP-LP series is the most powerful low-profile exhaust fan on the market, offering airflow up to 110 cfm.

    • ENERGY STAR® rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • Plug and play sensors available
    • Integral nightlight
    • 4”, 5” or 6” duct connector
    • Easy installation bracket

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energy efficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    13 x 13 in
    Inlet Width x Height
    5 x 2 1/2 in
    Height
    3 1/2 in
    Weight
    10 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    ETL
    Home Ventilating Institute (HVI)
    Speed Controllable
    Yes
    Motor Phase
    1
    Voltage
    115
    Hertz
    60
    Watts
    22.7
    Features
    ENERGY STAR® Rated
    Shipping Type
    Parcel
    Warranty Length
    3 Years
    Performance
    CFM Range
    30-110
    Max. Operating Amps
    0.22/0.29/0.35
    Ps (in. wg) 0.1 0.25 0.4 0.5
    13.5 752 752 CFM 50 50 50 50
    Sones >0.3 0.7 1.4 2.1
    18.5 838 838 CFM 80 80 80 80
    Sones 0.7 1.2 1.8 2.3
    22.7 1017 1017 CFM 110 110 110 110
    Sones 1.5 2.1 2.2 2.3
    13.5 18.5 22.7
    752 838 1017
    752 838 1017
    Ps (in. wg) CFM Sones CFM Sones CFM Sones
    0.1 50 >0.3 80 0.7 110 1.5
    0.25 50 0.7 80 1.2 110 2.1
    0.4 50 1.4 80 1.8 110 2.2
    0.5 50 2.1 80 2.3 110 2.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget