Greenheck will be closed Monday, May 27th in observance of Memorial Day.  Order shipments will resume on Tuesday, May 28th . 

  DETAILS
    Close

    Oscillating Air Circulator, Product # ICO-18-B4-J1-QD, 2900-4500 CFM

    Oscillating Air Circulator, Product # ICO-18-B4-J1-QD, 2900-4500 CFM

    • Totally enclosed motor
    • Preassembled
    • OSHA-compliant zinc plated wire guard
    • Circulator can sweep through 45º or 90º arc
    • Shipping Type:
      Parcel
    $457.63
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Totally enclosed motor
    • Preassembled
    • OSHA-compliant zinc plated wire guard
    • Circulator can sweep through 45º or 90º arc
    • Shipping Type:
      Parcel

    Model ICO, oscillating circulator fans are designed for air movement in humid and demanding applications. Units are ideal for spot cooling and recirculating air in factories, warehouses, manufacturing facilities and garages. Units sweep through 45º or 90º arc. Mounting accessory sold separately.

    California Residents-

    Prop 65 Warning
    Specifications
    Impeller Diameter
    18 in
    Height
    21 in
    Weight
    32 lbs
    Application
    Comfort Cooling
    Condensation Control
    Recirculate Air
    Spot Cooling
    Drive Type
    Direct Drive
    Impeller Type
    Propeller
    Impeller Material
    Aluminum
    Includes
    Mounting hardware
    Power cord with 3-prong plug
    Certifications
    UL/cUL 507
    Required Accessory
    Mounting accessory
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    RPM
    1200
    Nominal Efficiency
    60
    Shipping Type
    Parcel
    Warranty Length
    1 Year
    Performance
    CFM Range
    2900-4500
    FRPM Range
    750-1075
    Max. Operating Amps
    1.6/1.7
    Air Velocity (FPM) At 20 ft
    360/310
    Air Velocity (FPM) At 40 ft
    110/95
    Ps (in. wg)
    1/4 - 750 - CFM
    Sones
    Bhp
    1/4 - 1075 - CFM
    Sones
    Bhp
    1/4 1/4
    - -
    750 1075
    - -
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget