DETAILS
    Close

    Backdraft Damper, Horizontal Mount, Product # BD90-8X8

    Backdraft Damper, Horizontal Mount, Product # BD90-8X8

    • AMCA certified for Air Leakage and Air Performance
    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Freight
    $95.00
    15 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • AMCA certified for Air Leakage and Air Performance
    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Freight

    The BD-90 is a horizontal mount backdraft damper designed to allow vertical airflow up and prevent reverse airflow. The dampers are opened by air pressure differential and closed by gravity. The damper features a flangeless, galvanized steel frame and aluminum blades.

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    8 x 8 in
    Width
    8 in
    Height
    8 in
    Weight
    1 lbs
    Mounting Position
    Horizontal
    Frame Material
    Galvanized Steel
    Frame Gauge
    24
    Frame Type
    No Flange
    Blade Material
    Aluminum
    Blade Gauge
    0.016
    Certifications
    AMCA Air & Leakage
    Shipping Type
    Freight
    Package Depth
    8 in
    Package Height
    7 in
    Package Weight
    2 lbs
    Package Width
    7 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget