DETAILS
    Close

    Backdraft Damper, Horizontal Mount, Product # WD100-24X24

    Backdraft Damper, Horizontal Mount, Product # WD100-24X24

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel
    $206.00
    In stock 
    19 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel

    The WD-100 series are horizontally mounted backdraft dampers designed to allow vertical airflow up and prevent reverse airflow. The dampers are opened by air pressure differential (assisted by springs) and closed by gravity. The damper features a flangeless, galvanized steel frame and aluminum blades.

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    24 x 24 in
    Width
    24 in
    Height
    24 in
    Weight
    11 lbs
    Mounting Position
    Horizontal
    Frame Material
    Galvanized Steel
    Frame Gauge
    18
    Frame Type
    No Flange
    Blade Material
    Aluminum
    Blade Gauge
    0.025
    Shipping Type
    Parcel
    Package Depth
    25 in
    Package Height
    3 in
    Package Weight
    11 lbs
    Package Width
    25 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget