DETAILS
    Close

    Round Access Door, For 8 Inch Duct Diameters, Product # 483612

    Round Access Door, For 8 Inch Duct Diameters, Product # 483612

    • Gasket is permanently bonded to inside of door to prevent leakage
    • High impact plastic knobs designed to avoid stripping and allow tool-free operation
    • Three layers of precision, stamped, hot-dipped galvanized steel
    • Shipping Type:
      Parcel
    $60.00
    In stock 
    763 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Gasket is permanently bonded to inside of door to prevent leakage
    • High impact plastic knobs designed to avoid stripping and allow tool-free operation
    • Three layers of precision, stamped, hot-dipped galvanized steel
    • Shipping Type:
      Parcel

    Access doors are designed for use in low to medium pressure duct systems. They provide a durable, practical, and inexpensive means of gaining access to damper components inside the ductwork.

    California Residents-

    Prop 65 Warning
    Specifications
    Width
    8 in
    Height
    4 in
    Frame Material
    Galvanized Steel
    Door Panel Construction
    Galvanized Steel
    Insulation
    None
    Shipping Type
    Parcel
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget