DETAILS
    Close

    Ceiling Radiation Damper, 6 In Sq

    Ceiling Radiation Damper, 6 In Sq

    • UL tested and labeled for protection of ceiling openings in fire-rate floor/ceiling assemblies with fire resistance ratings of 3 hours or less
    • Width and height furnished approximately 0.25 in. under size
    • Shipping Type:
      Freight
    $45.00
    In stock 
    3 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • UL tested and labeled for protection of ceiling openings in fire-rate floor/ceiling assemblies with fire resistance ratings of 3 hours or less
    • Width and height furnished approximately 0.25 in. under size
    • Shipping Type:
      Freight

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    6 x 6 in
    Width
    6 in
    Height
    6 in
    Blade Style
    Butterfly
    Closure Type
    Fusible link
    Frame Material
    Galvanized Steel
    Blade Material
    Galvanized Steel
    Certifications
    NFPA Standards 90A and 101
    California State Fire Marshal (Listing # 3225-0981:0101)
    UL 555C (Listing # R13446)
    Shipping Type
    Freight
    Package Depth
    0 in
    Package Height
    0 in
    Package Weight
    0 lbs
    Package Width
    0 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget