DETAILS
    Close

    Round Ceiling Radiation Damper, 165° Fusible Link, Product # CRD2-10

    Round Ceiling Radiation Damper, 165° Fusible Link, Product # CRD2-10

    • UL tested and labeled for protection of ceiling openings in fire-rate floor/ceiling assemblies with fire resistance ratings of 3 hours or less
    • Diameter furnished approximately 0.25 in. under size
    • Shipping Type:
      Parcel
    $71.00
    15 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • UL tested and labeled for protection of ceiling openings in fire-rate floor/ceiling assemblies with fire resistance ratings of 3 hours or less
    • Diameter furnished approximately 0.25 in. under size
    • Shipping Type:
      Parcel

    Ceiling radiation dampers are designed to protect penetrations through the ceiling membrane of fire resistive floor ceiling and/or roof ceiling assemblies. These products are tested and listed in accordance with UL Standard 555C.

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Diameter
    10 in
    Closure Type
    Fusible link
    Blade Style
    Butterfly
    Frame Material
    Galvanized Steel
    Blade Material
    Galvanized Steel
    Certifications
    NFPA Standards 90A and 101
    California State Fire Marshal (Listing # 3225-0981:0101)
    UL 555C (Listing # R13446)
    Shipping Type
    Parcel
    Package Depth
    0 in
    Package Height
    0 in
    Package Weight
    0 lbs
    Package Width
    0 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget