DETAILS
    Close

    Round Ceiling Radiation Damper, 165° Fusible Link, Product # CRD2-8

    Round Ceiling Radiation Damper, 165° Fusible Link, Product # CRD2-8

    • UL tested and labeled for protection of ceiling openings in fire-rate floor/ceiling assemblies with fire resistance ratings of 3 hours or less
    • Diameter furnished approximately 0.25 in. under size
    • Shipping Type:
      Parcel
    $50.05
    15 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • UL tested and labeled for protection of ceiling openings in fire-rate floor/ceiling assemblies with fire resistance ratings of 3 hours or less
    • Diameter furnished approximately 0.25 in. under size
    • Shipping Type:
      Parcel

    Ceiling radiation dampers are designed to protect penetrations through the ceiling membrane of fire resistive floor ceiling and/or roof ceiling assemblies. These products are tested and listed in accordance with UL Standard 555C.

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Diameter
    8 in
    Blade Style
    Butterfly
    Closure Type
    Fusible link
    Frame Material
    Galvanized Steel
    Blade Material
    Galvanized Steel
    Certifications
    California State Fire Marshal (Listing # 3225-0981:0101)
    UL 555C (Listing # R13446)
    NFPA Standards 90A and 101
    Shipping Type
    Parcel
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget