DETAILS
    Close

    Round Remote Balancing Damper, Product # RBDR50-10

    Round Remote Balancing Damper, Product # RBDR50-10

    • Cables, wall plates and connectors available as accessories
    • Factory-mounted actuator
    • Tested in accordance with AMCA Standard 500-D
    • Shipping Type:
      Parcel
    $167.19
    In stock 
    37 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Cables, wall plates and connectors available as accessories
    • Factory-mounted actuator
    • Tested in accordance with AMCA Standard 500-D
    • Shipping Type:
      Parcel

    Remote balancing dampers are ideal for applications where access is difficult for manually adjusting airflow balance. The “EZ Balance” remote control operates the damper motor by connecting an RJ11 connector mounted on the wall, ceiling, or diffuser.

    • EZ balance handheld remote, equipped with 9-volt power supply, operates the damper actuator (sold separately)

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Diameter
    10 in
    Construction Material
    Galvanized Steel
    Frame Material
    Galvanized Steel
    Blade Material
    Galvanized Steel
    Shipping Type
    Parcel
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget