DETAILS
    Close

    Square Centrifugal Inline Fan, Product # BSQ-120-LMDX-QD, 595-2255 CFM

    Square Centrifugal Inline Fan, Product # BSQ-120-LMDX-QD, 595-2255 CFM

    • 15.875 x 15.875 inch inlet width x height
    • 15.875 x 15.875 inch outlet width x height
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight
    $1,508.39
    In stock 
    3 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 15.875 x 15.875 inch inlet width x height
    • 15.875 x 15.875 inch outlet width x height
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight

    Model BSQ centrifugal inline fan features a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are the ideal selection for indoor clean air applications including intake, exhaust, return or make-up air systems where space is a prime consideration. The square housing design eliminates the need for square-to-round transitions, reducing installation costs. With straight-thru airflow, system designers also have flexibility to mount the BSQ in any configuration - horizontal, vertical or at any angle.

    • Removable access panels allow easy access to all interior components
    • Aluminum, centrifugal wheel delivers maximum efficiency
    • Inlet and discharge duct collars allow for easy duct connection
    • Rigid, galvanized steel housing construction
    • Factory tested bearings designed specifically for air handling applications with a minimum L₁₀ life in excess of 100,000 hours
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Inlet Width x Height
    15 7/8 x 15 7/8 in
    Outlet Width x Height
    15 7/8 x 15 7/8 in
    Impeller Diameter
    13 in
    Damper Width x Damper Height
    16 x 16 in
    Bearing Size
    3/4 in
    Height
    35 in
    Depth
    19 in
    Weight
    65 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Motor cover
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    No drive package included
    Motor Included
    No
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    595-2255
    FRPM Range
    790-2490
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5 1.75 2 2.25 2.5 2.75
    1/4 0.08 910 790 CFM 1031 913 785 595 - - - - - - - - - - - -
    Sones 7.4 7.3 7.2 6.9 - - - - - - - - - - - -
    Bhp 0.068 0.073 0.077 0.074 - - - - - - - - - - - -
    1/4 0.15 1130 910 CFM 1281 1186 1089 985 859 - - - - - - - - - - -
    Sones 8.6 8.6 8.7 8.6 8.3 - - - - - - - - - - -
    Bhp 0.13 0.14 0.14 0.15 0.15 - - - - - - - - - - -
    1/4 0.29 1410 1130 CFM 1598 1523 1446 1368 1286 1197 1099 964 - - - - - - - -
    Sones 11.7 11.5 11.5 11.1 10.8 10.6 10.3 9.8 - - - - - - - -
    Bhp 0.25 0.26 0.27 0.28 0.28 0.29 0.29 0.28 - - - - - - - -
    1/3 0.1 1000 940 CFM 1133 1026 914 783 - - - - - - - - - - - -
    Sones 7.8 7.8 7.8 7.6 - - - - - - - - - - - -
    Bhp 0.09 0.096 0.1 0.1 - - - - - - - - - - - -
    1/3 0.19 1240 1000 CFM 1405 1319 1231 1140 1039 917 - - - - - - - - - -
    Sones 9.6 9.4 9.5 9.5 9.3 9 - - - - - - - - - -
    Bhp 0.17 0.18 0.19 0.19 0.19 0.19 - - - - - - - - - -
    1/3 0.38 1550 1240 CFM 1757 1688 1619 1548 1477 1401 1320 1233 1125 - - - - - - -
    Sones 13.4 13.1 13.2 12.7 12.2 12 11.6 11.4 10.8 - - - - - - -
    Bhp 0.34 0.35 0.36 0.36 0.37 0.38 0.38 0.38 0.38 - - - - - - -
    1/2 0.15 1140 1060 CFM 1292 1198 1102 1000 877 - - - - - - - - - - -
    Sones 8.7 8.6 8.7 8.7 8.4 - - - - - - - - - - -
    Bhp 0.13 0.14 0.15 0.15 0.15 - - - - - - - - - - -
    1/2 0.29 1420 1140 CFM 1609 1534 1458 1381 1300 1213 1118 992 - - - - - - - -
    Sones 11.8 11.6 11.6 11.2 10.9 10.6 10.4 9.9 - - - - - - - -
    Bhp 0.26 0.27 0.28 0.28 0.29 0.29 0.29 0.29 - - - - - - - -
    1/2 0.57 1770 1420 CFM 2006 1946 1886 1824 1762 1700 1635 1568 1494 1327 - - - - - -
    Sones 16.6 15.9 16.8 16.2 15.4 14.7 14.5 14.3 14.1 13.3 - - - - - -
    Bhp 0.5 0.51 0.52 0.53 0.54 0.55 0.56 0.56 0.57 0.56 - - - - - -
    3/4 0.44 1630 1340 CFM 1847 1782 1716 1649 1582 1512 1439 1358 1273 997 - - - - - -
    Sones 14.5 14.1 14.3 13.9 13.3 13 12.7 12.4 12 10.6 - - - - - -
    Bhp 0.39 0.4 0.41 0.42 0.43 0.44 0.44 0.44 0.44 0.42 - - - - - -
    3/4 0.86 2030 1630 CFM 2301 2248 2196 2143 2089 2035 1981 1927 1869 1748 1615 1449 - - - -
    Sones 21 20 20 20 19.4 18.8 18.4 18.4 18 17.2 16.8 15.7 - - - -
    Bhp 0.76 0.77 0.78 0.79 0.81 0.82 0.83 0.84 0.84 0.85 0.86 0.84 - - - -
    1 0.59 1790 1500 CFM 2029 1969 1910 1849 1788 1726 1662 1596 1524 1364 1105 - - - - -
    Sones 16.9 16.2 17 16.5 15.7 15.1 14.8 14.6 14.3 13.7 12 - - - - -
    Bhp 0.52 0.53 0.54 0.55 0.56 0.57 0.58 0.58 0.59 0.58 0.55 - - - - -
    1 1.13 2230 1790 CFM 2527 2480 2432 2384 2335 2287 2238 2188 2139 2034 1924 1804 1662 1459 - -
    Sones 24 24 24 24 23 22 22 22 22 21 20 19.6 18.7 17.5 - -
    Bhp 1 1.02 1.03 1.05 1.06 1.07 1.08 1.09 1.1 1.12 1.13 1.13 1.13 1.09 - -
    1 1/2 0.8 1990 1830 CFM 2255 2202 2148 2094 2040 1984 1929 1873 1813 1687 1547 1352 - - - -
    Sones 19.9 19.4 19.5 19.4 18.8 18.2 17.9 17.7 17.4 16.6 16 14.8 - - - -
    Bhp 0.71 0.73 0.74 0.75 0.76 0.77 0.78 0.79 0.8 0.8 0.8 0.78 - - - -
    1 1/2 1.58 2490 1990 CFM 2822 2779 2737 2694 2651 2607 2563 2520 2475 2387 2294 2198 2093 1984 1852 1682
    Sones 31 31 30 30 29 28 27 27 26 28 26 25 24 23 23 22
    Bhp 1.4 1.41 1.43 1.44 1.46 1.47 1.49 1.5 1.51 1.54 1.55 1.57 1.58 1.58 1.57 1.53
    1/4 1/4 1/4 1/3 1/3 1/3 1/2 1/2 1/2 3/4 3/4 1 1 1 1/2 1 1/2
    0.08 0.15 0.29 0.1 0.19 0.38 0.15 0.29 0.57 0.44 0.86 0.59 1.13 0.8 1.58
    910 1130 1410 1000 1240 1550 1140 1420 1770 1630 2030 1790 2230 1990 2490
    790 910 1130 940 1000 1240 1060 1140 1420 1340 1630 1500 1790 1830 1990
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 1031 7.4 0.068 1281 8.6 0.13 1598 11.7 0.25 1133 7.8 0.09 1405 9.6 0.17 1757 13.4 0.34 1292 8.7 0.13 1609 11.8 0.26 2006 16.6 0.5 1847 14.5 0.39 2301 21 0.76 2029 16.9 0.52 2527 24 1 2255 19.9 0.71 2822 31 1.4
    0.125 913 7.3 0.073 1186 8.6 0.14 1523 11.5 0.26 1026 7.8 0.096 1319 9.4 0.18 1688 13.1 0.35 1198 8.6 0.14 1534 11.6 0.27 1946 15.9 0.51 1782 14.1 0.4 2248 20 0.77 1969 16.2 0.53 2480 24 1.02 2202 19.4 0.73 2779 31 1.41
    0.25 785 7.2 0.077 1089 8.7 0.14 1446 11.5 0.27 914 7.8 0.1 1231 9.5 0.19 1619 13.2 0.36 1102 8.7 0.15 1458 11.6 0.28 1886 16.8 0.52 1716 14.3 0.41 2196 20 0.78 1910 17 0.54 2432 24 1.03 2148 19.5 0.74 2737 30 1.43
    0.375 595 6.9 0.074 985 8.6 0.15 1368 11.1 0.28 783 7.6 0.1 1140 9.5 0.19 1548 12.7 0.36 1000 8.7 0.15 1381 11.2 0.28 1824 16.2 0.53 1649 13.9 0.42 2143 20 0.79 1849 16.5 0.55 2384 24 1.05 2094 19.4 0.75 2694 30 1.44
    0.5 - - - 859 8.3 0.15 1286 10.8 0.28 - - - 1039 9.3 0.19 1477 12.2 0.37 877 8.4 0.15 1300 10.9 0.29 1762 15.4 0.54 1582 13.3 0.43 2089 19.4 0.81 1788 15.7 0.56 2335 23 1.06 2040 18.8 0.76 2651 29 1.46
    0.625 - - - - - - 1197 10.6 0.29 - - - 917 9 0.19 1401 12 0.38 - - - 1213 10.6 0.29 1700 14.7 0.55 1512 13 0.44 2035 18.8 0.82 1726 15.1 0.57 2287 22 1.07 1984 18.2 0.77 2607 28 1.47
    0.75 - - - - - - 1099 10.3 0.29 - - - - - - 1320 11.6 0.38 - - - 1118 10.4 0.29 1635 14.5 0.56 1439 12.7 0.44 1981 18.4 0.83 1662 14.8 0.58 2238 22 1.08 1929 17.9 0.78 2563 27 1.49
    0.875 - - - - - - 964 9.8 0.28 - - - - - - 1233 11.4 0.38 - - - 992 9.9 0.29 1568 14.3 0.56 1358 12.4 0.44 1927 18.4 0.84 1596 14.6 0.58 2188 22 1.09 1873 17.7 0.79 2520 27 1.5
    1 - - - - - - - - - - - - - - - 1125 10.8 0.38 - - - - - - 1494 14.1 0.57 1273 12 0.44 1869 18 0.84 1524 14.3 0.59 2139 22 1.1 1813 17.4 0.8 2475 26 1.51
    1.25 - - - - - - - - - - - - - - - - - - - - - - - - 1327 13.3 0.56 997 10.6 0.42 1748 17.2 0.85 1364 13.7 0.58 2034 21 1.12 1687 16.6 0.8 2387 28 1.54
    1.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1615 16.8 0.86 1105 12 0.55 1924 20 1.13 1547 16 0.8 2294 26 1.55
    1.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1449 15.7 0.84 - - - 1804 19.6 1.13 1352 14.8 0.78 2198 25 1.57
    2 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1662 18.7 1.13 - - - 2093 24 1.58
    2.25 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1459 17.5 1.09 - - - 1984 23 1.58
    2.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1852 23 1.57
    2.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1682 22 1.53
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type B: Free inlet, Ducted outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The inlet sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type B: free inlet hemispherical sone levels.
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget