DETAILS
    Close

    Square Centrifugal Inline Fan, Product # BSQ-160-LMDX-QD, 1391-4648 CFM

    Square Centrifugal Inline Fan, Product # BSQ-160-LMDX-QD, 1391-4648 CFM

    • 22.875 x 22.875 inch inlet width x height
    • 22.875 x 22.875 inch outlet width x height
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight
    $1,979.00
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 22.875 x 22.875 inch inlet width x height
    • 22.875 x 22.875 inch outlet width x height
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight

    Model BSQ centrifugal inline fan features a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are the ideal selection for indoor clean air applications including intake, exhaust, return or make-up air systems where space is a prime consideration. The square housing design eliminates the need for square-to-round transitions, reducing installation costs. With straight-thru airflow, system designers also have flexibility to mount the BSQ in any configuration - horizontal, vertical or at any angle.

    • Removable access panels allow easy access to all interior components
    • Aluminum, centrifugal wheel delivers maximum efficiency
    • Inlet and discharge duct collars allow for easy duct connection
    • Rigid, galvanized steel housing construction
    • Factory tested bearings designed specifically for air handling applications with a minimum L₁₀ life in excess of 100,000 hours
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    California Title 20
    Specifications
    Inlet Width x Height
    22 7/8 x 22 7/8 in
    Outlet Width x Height
    22 7/8 x 22 7/8 in
    Impeller Diameter
    16 in
    Damper Width x Damper Height
    23 x 23 in
    Bearing Size
    1 in
    Height
    49 in
    Depth
    26 in
    Weight
    138 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Motor cover
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    No drive package included
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    28 in
    Package Height
    43 in
    Package Weight
    139 lbs
    Package Width
    30 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    1391-4648
    FRPM Range
    750-930

    California Title 20 | Fan Energy Index Boundaries
    Fan Energy Index >= 1.00 Efficiency Boundaries

    Max Airflow (CFM) 4266
    Max Fan Speed (RPM) 2002
    Max Pressure (in. w.g.) 3.240
    Type of Pressure Total

    Note: Operation outside of these boundaries will result in an energy inefficient operation

    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5 1.75 2 2.25 2.5 2.75 3
    1/4 0.16 740 600 CFM 2136 1962 1745 1440 - - - - - - - - - - - - -
    Sones 7.7 7.4 7.2 6.9 - - - - - - - - - - - - -
    Bhp 0.13 0.15 0.16 0.16 - - - - - - - - - - - - -
    1/4 0.3 920 740 CFM 2656 2516 2366 2187 1970 1672 - - - - - - - - - - -
    Sones 9.8 9.3 9.1 9 8.8 8.6 - - - - - - - - - - -
    Bhp 0.25 0.27 0.29 0.3 0.3 0.29 - - - - - - - - - - -
    1/3 0.11 650 620 CFM 1877 1671 1391 - - - - - - - - - - - - - -
    Sones 5.9 5.7 5.4 - - - - - - - - - - - - - -
    Bhp 0.089 0.1 0.11 - - - - - - - - - - - - - -
    1/3 0.21 810 650 CFM 2339 2179 1996 1763 1404 - - - - - - - - - - - -
    Sones 8.5 8.2 8 7.8 7.5 - - - - - - - - - - - -
    Bhp 0.17 0.19 0.2 0.21 0.2 - - - - - - - - - - - -
    1/3 0.4 1010 810 CFM 2916 2788 2660 2505 2333 2122 1843 - - - - - - - - - -
    Sones 11.1 10.8 10.5 10.2 10 9.9 9.8 - - - - - - - - - -
    Bhp 0.33 0.36 0.37 0.39 0.4 0.4 0.39 - - - - - - - - - -
    1/2 0.16 750 630 CFM 2165 1993 1781 1492 - - - - - - - - - - - - -
    Sones 7.8 7.5 7.3 7 - - - - - - - - - - - - -
    Bhp 0.14 0.15 0.16 0.16 - - - - - - - - - - - - -
    1/2 0.31 930 750 CFM 2685 2546 2399 2223 2013 1725 - - - - - - - - - - -
    Sones 9.9 9.5 9.2 9.1 9 8.8 - - - - - - - - - - -
    Bhp 0.26 0.28 0.29 0.31 0.31 0.3 - - - - - - - - - - -
    1/2 0.61 1160 930 CFM 3349 3238 3126 3007 2872 2722 2556 2353 2094 - - - - - - - -
    Sones 13.6 13.3 13 12.8 12.6 12.4 12.1 11.8 11.6 - - - - - - - -
    Bhp 0.51 0.53 0.55 0.57 0.59 0.6 0.61 0.61 0.59 - - - - - - - -
    3/4 0.48 1070 860 CFM 3089 2969 2848 2708 2553 2380 2158 1846 - - - - - - - - -
    Sones 12.1 11.9 11.6 11.3 10.9 10.8 10.8 10.7 - - - - - - - - -
    Bhp 0.4 0.42 0.44 0.45 0.47 0.48 0.47 0.45 - - - - - - - - -
    3/4 0.92 1330 1070 CFM 3840 3743 3646 3549 3441 3323 3198 3064 2911 2518 - - - - - - -
    Sones 17.9 17.1 16.5 16.4 16.3 16.2 15.9 15.5 14.9 13.5 - - - - - - -
    Bhp 0.76 0.79 0.82 0.84 0.86 0.88 0.9 0.92 0.92 0.89 - - - - - - -
    1 0.63 1170 960 CFM 3378 3268 3157 3040 2906 2759 2599 2400 2148 - - - - - - - -
    Sones 13.9 13.5 13.2 13 12.8 12.6 12.3 12 11.7 - - - - - - - -
    Bhp 0.52 0.54 0.57 0.58 0.6 0.62 0.63 0.62 0.6 - - - - - - - -
    1 1.22 1460 1170 CFM 4215 4127 4038 3950 3861 3758 3651 3538 3417 3138 2774 - - - - - -
    Sones 20 19.5 18.9 18.6 18.6 18.6 18.5 18.3 17.9 16.6 15.2 - - - - - -
    Bhp 1.01 1.04 1.07 1.1 1.12 1.14 1.17 1.19 1.2 1.22 1.18 - - - - - -
    1 1/2 0.94 1340 1150 CFM 3869 3772 3676 3580 3474 3357 3234 3101 2954 2571 - - - - - - -
    Sones 18 17.3 16.7 16.6 16.5 16.3 16.1 15.7 15.1 13.7 - - - - - - -
    Bhp 0.78 0.81 0.84 0.86 0.88 0.9 0.92 0.93 0.94 0.92 - - - - - - -
    1 1/2 1.83 1670 1340 CFM 4822 4744 4667 4590 4512 4435 4349 4256 4162 3958 3740 3462 3120 - - - -
    Sones 26 25 24 24 24 24 24 24 24 23 22 20 18.5 - - - -
    Bhp 1.51 1.55 1.58 1.62 1.64 1.67 1.69 1.72 1.75 1.79 1.83 1.81 1.76 - - - -
    2 1.24 1470 1280 CFM 4244 4156 4068 3981 3893 3791 3684 3574 3453 3181 2827 - - - - - -
    Sones 20 19.7 19.1 18.8 18.8 18.8 18.8 18.5 18.1 16.8 15.5 - - - - - -
    Bhp 1.03 1.06 1.09 1.12 1.14 1.16 1.19 1.21 1.23 1.24 1.21 - - - - - -
    2 2.44 1840 1470 CFM 5312 5242 5172 5102 5032 4961 4891 4816 4731 4561 4374 4181 3940 3669 3343 - -
    Sones 33 32 30 30 29 29 30 31 31 30 29 27 25 23 22 - -
    Bhp 2.02 2.06 2.1 2.14 2.18 2.2 2.23 2.25 2.29 2.35 2.4 2.44 2.43 2.4 2.34 - -
    3 1.63 1610 1430 CFM 4648 4568 4488 4408 4327 4247 4152 4055 3957 3738 3484 3170 2733 - - - -
    Sones 24 23 22 22 22 22 22 22 22 21 19.6 18.2 16.7 - - - -
    Bhp 1.35 1.39 1.42 1.46 1.48 1.5 1.53 1.56 1.58 1.62 1.63 1.6 1.52 - - - -
    3 3.48 2010 1610 CFM 5976 5914 5852 5789 5727 5664 5602 5540 5477 5332 5181 5023 4851 4680 4461 4237 3951
    Sones 47 45 43 41 40 40 39 41 42 44 43 41 38 36 33 30 28
    Bhp 2.88 2.92 2.97 3.01 3.06 3.1 3.13 3.16 3.18 3.25 3.32 3.38 3.43 3.48 3.47 3.45 3.38
    1/4 1/4 1/3 1/3 1/3 1/2 1/2 1/2 3/4 3/4 1 1 1 1/2 1 1/2 2 2 3 3
    0.16 0.3 0.11 0.21 0.4 0.16 0.31 0.61 0.48 0.92 0.63 1.22 0.94 1.83 1.24 2.44 1.63 3.48
    740 920 650 810 1010 750 930 1160 1070 1330 1170 1460 1340 1670 1470 1840 1610 2010
    600 740 620 650 810 630 750 930 860 1070 960 1170 1150 1340 1280 1470 1430 1610
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 2136 7.7 0.13 2656 9.8 0.25 1877 5.9 0.089 2339 8.5 0.17 2916 11.1 0.33 2165 7.8 0.14 2685 9.9 0.26 3349 13.6 0.51 3089 12.1 0.4 3840 17.9 0.76 3378 13.9 0.52 4215 20 1.01 3869 18 0.78 4822 26 1.51 4244 20 1.03 5312 33 2.02 4648 24 1.35 5976 47 2.88
    0.125 1962 7.4 0.15 2516 9.3 0.27 1671 5.7 0.1 2179 8.2 0.19 2788 10.8 0.36 1993 7.5 0.15 2546 9.5 0.28 3238 13.3 0.53 2969 11.9 0.42 3743 17.1 0.79 3268 13.5 0.54 4127 19.5 1.04 3772 17.3 0.81 4744 25 1.55 4156 19.7 1.06 5242 32 2.06 4568 23 1.39 5914 45 2.92
    0.25 1745 7.2 0.16 2366 9.1 0.29 1391 5.4 0.11 1996 8 0.2 2660 10.5 0.37 1781 7.3 0.16 2399 9.2 0.29 3126 13 0.55 2848 11.6 0.44 3646 16.5 0.82 3157 13.2 0.57 4038 18.9 1.07 3676 16.7 0.84 4667 24 1.58 4068 19.1 1.09 5172 30 2.1 4488 22 1.42 5852 43 2.97
    0.375 1440 6.9 0.16 2187 9 0.3 - - - 1763 7.8 0.21 2505 10.2 0.39 1492 7 0.16 2223 9.1 0.31 3007 12.8 0.57 2708 11.3 0.45 3549 16.4 0.84 3040 13 0.58 3950 18.6 1.1 3580 16.6 0.86 4590 24 1.62 3981 18.8 1.12 5102 30 2.14 4408 22 1.46 5789 41 3.01
    0.5 - - - 1970 8.8 0.3 - - - 1404 7.5 0.2 2333 10 0.4 - - - 2013 9 0.31 2872 12.6 0.59 2553 10.9 0.47 3441 16.3 0.86 2906 12.8 0.6 3861 18.6 1.12 3474 16.5 0.88 4512 24 1.64 3893 18.8 1.14 5032 29 2.18 4327 22 1.48 5727 40 3.06
    0.625 - - - 1672 8.6 0.29 - - - - - - 2122 9.9 0.4 - - - 1725 8.8 0.3 2722 12.4 0.6 2380 10.8 0.48 3323 16.2 0.88 2759 12.6 0.62 3758 18.6 1.14 3357 16.3 0.9 4435 24 1.67 3791 18.8 1.16 4961 29 2.2 4247 22 1.5 5664 40 3.1
    0.75 - - - - - - - - - - - - 1843 9.8 0.39 - - - - - - 2556 12.1 0.61 2158 10.8 0.47 3198 15.9 0.9 2599 12.3 0.63 3651 18.5 1.17 3234 16.1 0.92 4349 24 1.69 3684 18.8 1.19 4891 30 2.23 4152 22 1.53 5602 39 3.13
    0.875 - - - - - - - - - - - - - - - - - - - - - 2353 11.8 0.61 1846 10.7 0.45 3064 15.5 0.92 2400 12 0.62 3538 18.3 1.19 3101 15.7 0.93 4256 24 1.72 3574 18.5 1.21 4816 31 2.25 4055 22 1.56 5540 41 3.16
    1 - - - - - - - - - - - - - - - - - - - - - 2094 11.6 0.59 - - - 2911 14.9 0.92 2148 11.7 0.6 3417 17.9 1.2 2954 15.1 0.94 4162 24 1.75 3453 18.1 1.23 4731 31 2.29 3957 22 1.58 5477 42 3.18
    1.25 - - - - - - - - - - - - - - - - - - - - - - - - - - - 2518 13.5 0.89 - - - 3138 16.6 1.22 2571 13.7 0.92 3958 23 1.79 3181 16.8 1.24 4561 30 2.35 3738 21 1.62 5332 44 3.25
    1.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 2774 15.2 1.18 - - - 3740 22 1.83 2827 15.5 1.21 4374 29 2.4 3484 19.6 1.63 5181 43 3.32
    1.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 3462 20 1.81 - - - 4181 27 2.44 3170 18.2 1.6 5023 41 3.38
    2 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 3120 18.5 1.76 - - - 3940 25 2.43 2733 16.7 1.52 4851 38 3.43
    2.25 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 3669 23 2.4 - - - 4680 36 3.48
    2.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 3343 22 2.34 - - - 4461 33 3.47
    2.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 4237 30 3.45
    3 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 3951 28 3.38
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type B: Free inlet, Ducted outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The inlet sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type B: free inlet hemispherical sone levels.
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget