DETAILS
    Close

    Square Centrifugal Inline Fan, Product # BSQ-240-LMDX-QD, 2947-9814 CFM

    Square Centrifugal Inline Fan, Product # BSQ-240-LMDX-QD, 2947-9814 CFM

    • 34.875 x 34.875 inch inlet width x height
    • 34.875 x 34.875 inch outlet width x height
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight
    $2,792.00
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 34.875 x 34.875 inch inlet width x height
    • 34.875 x 34.875 inch outlet width x height
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight

    Model BSQ centrifugal inline fan features a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are the ideal selection for indoor clean air applications including intake, exhaust, return or make-up air systems where space is a prime consideration. The square housing design eliminates the need for square-to-round transitions, reducing installation costs. With straight-thru airflow, system designers also have flexibility to mount the BSQ in any configuration - horizontal, vertical or at any angle.

    • Removable access panels allow easy access to all interior components
    • Aluminum, centrifugal wheel delivers maximum efficiency
    • Inlet and discharge duct collars allow for easy duct connection
    • Rigid, galvanized steel housing construction
    • Factory tested bearings designed specifically for air handling applications with a minimum L₁₀ life in excess of 100,000 hours
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Inlet Width x Height
    34 7/8 x 34 7/8 in
    Outlet Width x Height
    34 7/8 x 34 7/8 in
    Impeller Diameter
    24 in
    Damper Width x Damper Height
    35 x 35 in
    Bearing Size
    1 in
    Height
    73 in
    Depth
    39 in
    Weight
    305 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Motor cover
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    No drive package included
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    43 in
    Package Height
    61 in
    Package Weight
    305 lbs
    Package Width
    42 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    2947-9814
    FRPM Range
    430-1230
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5 1.75 2 2.25 2.5
    3/4 0.47 550 500 CFM 5452 5063 4608 4095 3259 - - - - - - - - - -
    Sones 12.2 11.8 11.3 10.8 10.3 - - - - - - - - - -
    Bhp 0.4 0.43 0.46 0.47 0.45 - - - - - - - - - -
    3/4 0.89 680 550 CFM 6741 6433 6091 5719 5317 4847 4198 - - - - - - - -
    Sones 15.3 15.1 14.7 14.2 13.7 13 12.4 - - - - - - - -
    Bhp 0.76 0.8 0.83 0.87 0.89 0.89 0.87 - - - - - - - -
    1 0.31 480 430 CFM 4758 4298 3749 2947 - - - - - - - - - - -
    Sones 10.3 9.8 9.2 8.8 - - - - - - - - - - -
    Bhp 0.27 0.29 0.31 0.31 - - - - - - - - - - -
    1 0.61 600 480 CFM 5948 5599 5194 4745 4213 3133 - - - - - - - - -
    Sones 13.3 13 12.5 12 11.5 10.9 - - - - - - - - -
    Bhp 0.52 0.56 0.59 0.61 0.61 0.55 - - - - - - - - -
    1 1.19 750 600 CFM 7435 7156 6859 6533 6183 5814 5384 4825 - - - - - - -
    Sones 17.3 17.2 17 16.5 16 15.4 14.7 13.9 - - - - - - -
    Bhp 1.02 1.06 1.1 1.14 1.17 1.19 1.19 1.17 - - - - - - -
    1 1/2 0.93 690 570 CFM 6840 6537 6201 5838 5444 4994 4386 - - - - - - - -
    Sones 15.6 15.4 15 14.5 14 13.3 12.6 - - - - - - - -
    Bhp 0.79 0.83 0.87 0.9 0.93 0.93 0.91 - - - - - - - -
    1 1/2 1.81 860 690 CFM 8525 8282 8038 7760 7475 7170 6855 6528 6128 4826 - - - - -
    Sones 21 21 20 20 20 19.4 18.7 18.1 17.4 16.4 - - - - -
    Bhp 1.53 1.58 1.63 1.68 1.72 1.76 1.79 1.81 1.8 1.68 - - - - -
    2 1.24 760 650 CFM 7534 7259 6968 6646 6303 5941 5531 5010 4000 - - - - - -
    Sones 17.6 17.5 17.3 16.8 16.3 15.7 15 14.2 13.8 - - - - - -
    Bhp 1.06 1.1 1.14 1.18 1.22 1.24 1.24 1.23 1.13 - - - - - -
    2 2.35 940 760 CFM 9319 9096 8873 8633 8373 8113 7830 7543 7243 6532 5215 - - - -
    Sones 24 24 23 23 23 23 22 21 20 19.3 18.4 - - - -
    Bhp 2 2.06 2.11 2.16 2.21 2.26 2.3 2.33 2.35 2.34 2.19 - - - -
    3 1.87 870 720 CFM 8625 8384 8143 7870 7588 7290 6980 6656 6276 5166 - - - - -
    Sones 21 21 21 21 20 19.8 19.1 18.4 17.7 16.8 - - - - -
    Bhp 1.59 1.64 1.69 1.73 1.78 1.82 1.85 1.87 1.86 1.79 - - - - -
    3 3.57 1080 870 CFM 10706 10512 10319 10125 9910 9684 9457 8225 8976 8468 7898 7181 5836 - -
    Sones 31 30 30 29 29 29 28 27 25 24 23 22 21 - -
    Bhp 3.04 3.1 3.16 3.23 3.28 3.34 3.39 3.45 3.48 3.55 3.57 3.52 3.28 - -
    5 2.75 990 820 CFM 9814 9603 9391 9174 8927 8679 8424 8153 7877 7270 6466 - - - -
    Sones 26 26 25 25 25 25 24 23 22 21 20 - - - -
    Bhp 2.34 2.4 2.45 2.51 2.56 2.61 2.66 2.69 2.73 2.75 2.71 - - - -
    5 5.28 1230 990 CFM 12193 12023 11853 11683 11512 11324 11125 10926 10727 10305 9866 9409 8870 8241 7293
    Sones 42 41 40 39 38 38 38 36 34 31 29 28 28 27 26
    Bhp 4.49 4.56 4.63 4.7 4.77 4.84 4.9 4.96 5.03 5.13 5.22 5.28 5.27 5.21 5.05
    3/4 3/4 1 1 1 1 1/2 1 1/2 2 2 3 3 5 5
    0.47 0.89 0.31 0.61 1.19 0.93 1.81 1.24 2.35 1.87 3.57 2.75 5.28
    550 680 480 600 750 690 860 760 940 870 1080 990 1230
    500 550 430 480 600 570 690 650 760 720 870 820 990
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 5452 12.2 0.4 6741 15.3 0.76 4758 10.3 0.27 5948 13.3 0.52 7435 17.3 1.02 6840 15.6 0.79 8525 21 1.53 7534 17.6 1.06 9319 24 2 8625 21 1.59 10706 31 3.04 9814 26 2.34 12193 42 4.49
    0.125 5063 11.8 0.43 6433 15.1 0.8 4298 9.8 0.29 5599 13 0.56 7156 17.2 1.06 6537 15.4 0.83 8282 21 1.58 7259 17.5 1.1 9096 24 2.06 8384 21 1.64 10512 30 3.1 9603 26 2.4 12023 41 4.56
    0.25 4608 11.3 0.46 6091 14.7 0.83 3749 9.2 0.31 5194 12.5 0.59 6859 17 1.1 6201 15 0.87 8038 20 1.63 6968 17.3 1.14 8873 23 2.11 8143 21 1.69 10319 30 3.16 9391 25 2.45 11853 40 4.63
    0.375 4095 10.8 0.47 5719 14.2 0.87 2947 8.8 0.31 4745 12 0.61 6533 16.5 1.14 5838 14.5 0.9 7760 20 1.68 6646 16.8 1.18 8633 23 2.16 7870 21 1.73 10125 29 3.23 9174 25 2.51 11683 39 4.7
    0.5 3259 10.3 0.45 5317 13.7 0.89 - - - 4213 11.5 0.61 6183 16 1.17 5444 14 0.93 7475 20 1.72 6303 16.3 1.22 8373 23 2.21 7588 20 1.78 9910 29 3.28 8927 25 2.56 11512 38 4.77
    0.625 - - - 4847 13 0.89 - - - 3133 10.9 0.55 5814 15.4 1.19 4994 13.3 0.93 7170 19.4 1.76 5941 15.7 1.24 8113 23 2.26 7290 19.8 1.82 9684 29 3.34 8679 25 2.61 11324 38 4.84
    0.75 - - - 4198 12.4 0.87 - - - - - - 5384 14.7 1.19 4386 12.6 0.91 6855 18.7 1.79 5531 15 1.24 7830 22 2.3 6980 19.1 1.85 9457 28 3.39 8424 24 2.66 11125 38 4.9
    0.875 - - - - - - - - - - - - 4825 13.9 1.17 - - - 6528 18.1 1.81 5010 14.2 1.23 7543 21 2.33 6656 18.4 1.87 8225 27 3.45 8153 23 2.69 10926 36 4.96
    1 - - - - - - - - - - - - - - - - - - 6128 17.4 1.8 4000 13.8 1.13 7243 20 2.35 6276 17.7 1.86 8976 25 3.48 7877 22 2.73 10727 34 5.03
    1.25 - - - - - - - - - - - - - - - - - - 4826 16.4 1.68 - - - 6532 19.3 2.34 5166 16.8 1.79 8468 24 3.55 7270 21 2.75 10305 31 5.13
    1.5 - - - - - - - - - - - - - - - - - - - - - - - - 5215 18.4 2.19 - - - 7898 23 3.57 6466 20 2.71 9866 29 5.22
    1.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 7181 22 3.52 - - - 9409 28 5.28
    2 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 5836 21 3.28 - - - 8870 28 5.27
    2.25 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 8241 27 5.21
    2.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 7293 26 5.05
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type B: Free inlet, Ducted outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The inlet sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type B: free inlet hemispherical sone levels.
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget