DETAILS
    Close

    Ignition Control, Dg, 24Vac, N49Ab00150100B, Product # 386409

    Ignition Control, Dg, 24Vac, N49Ab00150100B, Product # 386409

    • Shipping Type:
      Parcel
    • Units:
      EA
    $399.36
    In stock 
    62 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5 in
    Width
    4 in
    Height
    1 1/2 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget