Greenheck will be closed Monday, May 27th in observance of Memorial Day.  Order shipments will resume on Tuesday, May 28th . 

  DETAILS
    Close

    Control, Ignition, DG Pilot, 120V, C862D9A-2-ES, Product # 387001

    Control, Ignition, DG Pilot, 120V, C862D9A-2-ES, Product # 387001

    • Shipping Type:
      Parcel
    • Units:
      EA
    $499.88
    In stock 
    11 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    4 in
    Width
    5 in
    Height
    1 1/2 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget