Greenheck will be closed Monday, May 27th in observance of Memorial Day.  Order shipments will resume on Tuesday, May 28th . 

  DETAILS
    Close

    Probe,Duct Total 6 In Bapi Zps-Acc14, Product # 475106

    Probe,Duct Total 6 In Bapi Zps-Acc14, Product # 475106

    • Shipping Type:
      Parcel
    • Units:
      EA
    $109.77
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7.25 in
    Width
    1 1/2 in
    Height
    1 1/2 in
    Weight
    0.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget