DETAILS
    Close

    Sensor, Freeze Protection, Antunes, 24V, Product # 383034

    Sensor, Freeze Protection, Antunes, 24V, Product # 383034

    • Shipping Type:
      Parcel
    • Units:
      EA
    $518.37
    In stock 
    6 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7 in
    Width
    7 in
    Height
    2 in
    Weight
    1.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget