DETAILS
    Close

    Actuator, Belimo FSNF24, 24V, Product # 382889

    Actuator, Belimo FSNF24, 24V, Product # 382889

    • Shipping Type:
      Parcel
    • Units:
      EA
    $622.00
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    3 1/2 in
    Height
    4 1/2 in
    Weight
    5.8 lbs
    Actuator Manufacturer
    Belimo
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget