DETAILS
    Close

    Actuator, Belimo LF24-SR-S, 24V, Product # 383011

    Actuator, Belimo LF24-SR-S, 24V, Product # 383011

    • Shipping Type:
      Parcel
    • Units:
      EA
    $977.00
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    9 in
    Width
    4 in
    Height
    3 in
    Weight
    3.4 lbs
    Actuator Manufacturer
    Belimo
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget