DETAILS
    Close

    Actuator, G110, 240V, made in China, Product # 384119

    Actuator, G110, 240V, made in China, Product # 384119

    • Shipping Type:
      Freight
    • Units:
      EA
    $290.69
    In stock 
    10 on Hand
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6.5 in
    Width
    25 in
    Height
    5 in
    Weight
    3.4 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget