DETAILS
    Close

    Actuator Kit, Internal, VCD, 90 Degree, 1", Product # 872701

    Actuator Kit, Internal, VCD, 90 Degree, 1", Product # 872701

    • Shipping Type:
      Parcel
    • Units:
      EA
    $334.57
    In stock 
    12 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12 in
    Width
    10 in
    Height
    6 in
    Weight
    5 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget