DETAILS
    Close

    Breaker, 20A, 120V, 1P, Square D, Qo120Gfi, Product # 387400

    Breaker, 20A, 120V, 1P, Square D, Qo120Gfi, Product # 387400

    • Shipping Type:
      Freight
    • Units:
      EA
    $711.30
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    2.25 in
    Width
    3/5 in
    Height
    3 in
    Weight
    0.55 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget