Greenheck will be closed Monday, May 27th in observance of Memorial Day.  Order shipments will resume on Tuesday, May 28th . 

  DETAILS
    Close

    Disconnect, OT40FT3, 40A, Product # 384181

    Disconnect, OT40FT3, 40A, Product # 384181

    • Shipping Type:
      Parcel
    • Units:
      EA
    $542.18
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    2.25 in
    Width
    2 1/4 in
    Height
    1 3/4 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget