DETAILS
    Close

    Disconnect, OT63F3U, 60A, Product # 384185

    Disconnect, OT63F3U, 60A, Product # 384185

    • Shipping Type:
      Parcel
    • Units:
      EA
    $789.47
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.5 in
    Width
    2 in
    Height
    3 in
    Weight
    0.6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget