Greenheck will be closed Monday, May 27th in observance of Memorial Day.  Order shipments will resume on Tuesday, May 28th . 

  DETAILS
    Close

    Relay, Dpdt, 24Vac, Product # 383561

    Relay, Dpdt, 24Vac, Product # 383561

    • Shipping Type:
      Parcel
    • Units:
      EA
    $81.98
    In stock 
    27 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    1.5 in
    Width
    1 1/2 in
    Height
    1 1/4 in
    Weight
    0 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget